Applications
Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride and molten alkalis metals such as sodium.
For unloading bays as well as mobile and fixed installations in chemical, pharmaceutical and allied industries.
Advantages
Conveyed products are not spoiled (they keep clear and pure).
Compliant with EU food contact regulation 10/2011.
Inner tube fully complies with FDA requirements.
Tube material meets USP Class VI.
Smooth inner tube for maximum flow and easier cleaning (with steam up to 150°C).
Hose construction gives excellent bending radius.
Non-staining cover with excellent resistance to ageing, atmospheric conditions and ozone.
Optimum resistance of cover to abrasion and chemicals.
OD sizes compatible with half-shell clamps.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Food Contact Certificate
Food Contact Certificate (PDF)