Applications
High pressure agricultural spraying (fungicide, weed killers, insecticides, etc.).
Also suitable for paint spraying and disinfection of buildings or high pressure water discharge.
Advantages
A high performance hose for extra heavy duty service.
Excellent coupling retention.
A wide range of diameters.
Non-marking cover.
Good ageing and weather resistance.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Fluid Transfer Solutions Brochure
Fluid Transfer Solutions Brochure (PDF)