Applications
Special hose without helix for swimming pool cleaning, household and industrial vacuum cleaners, and for gas extraction, for positive and negative pressure.
Also suitable for welding extraction applications.
Advantages
Very good thermal properties.
Smooth interiorly.
Kink resistant.
Produces minimal fumes in fire.
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
Downloads
Product Sheet
Product Sheet (PDF)