Applications
Antistatic vacuum hose for industrial vacuum cleaning, textile machinery, woodworking machinery, granulate transportation etc.
Advantages
Very good thermal properties
Smooth interiorly
Antistatic surface inside
Good deformation resistance
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
Downloads
Product Sheet
Product Sheet (PDF)