Applications

Advantages

Design

Overview
Inner tube
wear resistant NR, smooth, black,
Reinforcement
synthetic textile, woven fabric with embedded steel helix,
Cover
wear and weather resistant SBR/NR, corrugated, black,
Temperature range
-30 to +90
Electrical properties
non conductive. The helix can be connected to couplings in both ends. Built-in conductive wire.
Additional information
OD measured on top of corrugation.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Handling guideline

Storage Guideline

Cement Industry Brochure

Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide. 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3