Applications
For cleaning and shot blasting castings, metal, stone and concrete surfaces.
Advantages
Light weight and flexible for easy handling.
Conductive inner tube compound gives increased safety for the operator, since there is no risk of wire breakage in use.
Design
Technical drawing
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)