Applications
High pressure concrete pump hose for boom transfer, placement.
Pneumatic discharge of cement and minerals.
Pumping of slurry and drilling mud (not oil-laden).
Grouting of mortar, cement, or concrete.
Advantages
From 15 to 25% less weight than steel reinforced hoses.
Abrasion resistant hose to give extended service life.
Flexible, easy to handle.
Robust construction to withstand heavy compressive loads and guarantee maximum safety.
Construction eliminates kinking and allows easy cleaning by reverse pumping.
Safety factor 2:1.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Fluid Transfer Solutions Brochure
Fluid Transfer Solutions Brochure (PDF)