Applications
Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dry stuffs, etc.).
Advantages
Can be used in ATEX areas: 0, 1, 2 and 20, 21, 22.
Non-marking, abrasion resistant cover.
Conductive tube and cover considerably extend service life especially for transfer at high speeds.
Overview
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)