Applications

Advantages

Design

Overview
Inner tube
EPDM, smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
weather resistant EPDM, corrugated, black, fabric impression
Temperature range
-30 to +100, Peaks at +110°C
Electrical properties
conductive tube and cover.
Additional information
Low stretch under 10bar working pressure.
Hoses can be manufactured with straight or enlarged ends.
Couplings Fittings
Hoses can be fitted with:
- 2 cuffed ends,
- 1 cuff + 1 END-FLEX® flange,
- 2 enlarged or smooth cuffs.
Hoses are fitted with END-FLEX® flanges (fitted hoses are allowed to work with pressure and vacuum mentioned in the table).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Solutions for cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide. 
Downloads

Product Sheet

Handling guideline

Storage Guideline

End-Flex coupling

Performer Brochure

ATEX Certificate

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3