Applications
A highly flexible and robust ducting.
For use in many industries such as metallurgy, wood working, food, pharmaceutical industries.
Ideal for the conveyance of grains, granules, sawdust and wood chips, metal filings in humid and/or warm conditions.
Specially suitable for street vacuum cleaners and lawn mowers. Flame retardant according to DIN4102B1 or antistatic material in option.
Advantages
Light and easy to handle.
Non toxic food grade polyurethane resisting to hydrolysis and microbiological attack.
Outstanding resistance to abrasion and piercing.
Excellent mechanical flexibility due to perfect cohesion of components (PVC-coated spring steel helix welded to polyurethane wall).
Smooth inner tube ensures optimum flow.
Good resistance to ozone and ultraviolet light.
Good resistance to most of oils, solvents, and industrial chemicals in the vapour phase at moderate concentration.
Design
Technical drawing
Overview
Special properties
Abrasion ISO 4649: 40mm3.
Option flame retardant, DIN 4102B1: consult us.
Halogen and plastiziser free.
Option flame retardant, DIN 4102B1: consult us.
Halogen and plastiziser free.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Industrial Ducting Hoses Brochure
Industrial Ducting Hoses Brochure (PDF)