Applications
Ideal in the wood working industries, foundries and other general applications.
Ideal for the conveyance of powders, abrasives particles, dust, sawdust, clips, textile fibers, metal filings.
Industrial vacuum cleaners.
Suitable for fume extraction in chemical and oil industries.
Wire conduit in robots and machine tool.
Advantages
Light and very flexible, flexible at low temperature.
Outstanding resistance to abrasion and piercing.
Excellent flex properties and resistance when used in motion.
Copper-coated steel helix, crush resistant.
Very smooth inner tube ensures optimum flow.
Good resistance to ozone and UV.
Good resistance to most of oils, solvents and industrial chemicals in the vapour phase at moderate concentration.
Design
Technical drawing
Overview
Electrical properties
non conductive. Both ends of the helix can be connected to the couplings/fittings, if conductivity is required.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Industrial Ducting Hoses Brochure
Industrial Ducting Hoses Brochure (PDF)