TRI-CLAMP
DIN 32676/ISO 2851
Downloads
TRI-CLAMP
Product Sheet
Technical drawing
Technical Information
DN | Dd | bB |
---|---|---|
25 |
22.5 |
50.5 |
38 | 35.5 | 50.5 |
51 | 48.5 | 64 |
63 | 60.5 | 77.5 |
76 | 72.9 | 91 |
104 | 100 | 119 |
OD tube | B | C |
---|---|---|
50.5 |
25 |
22.5 |
50.5 | 38 | 35.5 |
64 | 51 | 48.5 |
77.5 | 63.5 | 60.5 |
91 | 76.1 | 72.5 |
119 | 104 | 100 |
tube diameter | OD ferrule A |
---|---|
25 to 40 |
50.5 |
49.3 - 51 - 52 | 64 |
60.3 - 63 | 77.5 |
70 - 76.1 | 91 |
85 - 88.9 | 106 |
101.6 - 104 | 119 |