Technical Descriptions
Swivel Ears 360°
Coupling Material = ASTM CF8M/1.4408
Gasket Material = CSM
Black locking ring for visual identification of the coupling
Working pressure = 16 bar
Max. Working T°C (with CSM gasket) = 120°C
Coupling Material = ASTM CF8M/1.4408
Gasket Material = CSM
Black locking ring for visual identification of the coupling
Working pressure = 16 bar
Max. Working T°C (with CSM gasket) = 120°C
Advantages
Avoid torsion of the hose during connection
Assembly is lighter:
no swivel coupling M/F added
Enhanced security compared to coupling without ears
Assembly is lighter:
no swivel coupling M/F added
Enhanced security compared to coupling without ears
Recommendations
Remove the CSM gasket before welding
Complementary informations
Patent number : P281-B-41739
Complementary informations
Patent number : P281-B-41739
Coupling design
Downloads
Product Sheet
Guillemin revolving Product Sheet
Guillemin revolving
Chemical - Petro-chemical
Technical information
STAINLESS STEEL 316 |
||||
---|---|---|---|---|
Part number |
Size coupling mm |
Size shank mm |
End fittings |
Stock |
5105247 | DN 50 | 60.3 | Welding End | OK |
5105248 | DN 80 | 88.9 | Welding End | OK |
5105281 | DN 100 | 114.3 mm | Welding ENd | OK |
5105249 | DN 50 | Helico shank DN 50 | For composite hoses DN 50 | OK |
5105250 | DN 80 | Helico shank DN 80 | For composite hoses DN 80 | OK |