Marine Grade Polymers for Boat and Hovercraft | Trelleborg Engineered Coated Fabrics (ECF)

Demanding Marine Conditions Require Custom Coated Fabric Solutions

From stormy seas to still waters, the marine industry requires secure, dependable and uncompromising solutions. Trelleborg surpasses expectations with coated material technologies that are designed to improve safety, increase utilization and lower maintenance on ships and infrastructure.

Trelleborg's Coated Dropstitch Fabric

Dropstitch

Trelleborg's engineered coated drop stitch fabric construction allows for an inflated bladder that maintains both dimensional stability and uniformity.

This revolutionary drop stitch material can be utilized in a number of applications, including inflatable boat bottoms, lift bags, rigid inflatable walls, rescue raft seating (inflated), seat cushions, paddle boards, gymnastics flooring, and flotation devices.

For more information click here or drop us a line at ECF@Trelleborg.com.

Rigid Inflatable Boats and Other Marine Coated Fabric Applications

Rigid Inflatable Boats

Rigid Inflatable Boats

ECF HelicopterFloat Aerospace

Helicopter Floats

Industrial Hoses

Industrial Hoses

Oil Booms

Oil Booms

Hovercraft Skirts

Hovercraft Skirts

ECF Life Raft Aerospace

Life Rafts

Diving Dry Suits

Diving Dry Suits

Trelleborg is a partner that works with customers to identify their exact requirements for a customized coated material solution. Coatings such as chroloprene, chlorosulfonated polyethylene, polyurethane, and natural rubber offered. Substrates include nylon and polyester. Serves the aerospace, aerostats, automotive, healthcare & medical, manufacturing, marine, outdoor & recreation, defense & safety, and rail & mass transit industries.

The Right Marine Grade Materials & Expertise