Efficient Manufacturing Gaskets Seals CIPP Liners | Trelleborg Engineered Coated Fabrics (ECF)

Engineered Coated Fabrics That Extend Machine Life and Reduce Downtime

From components for advanced machine tools for automated assembly to flooring and wheels, Trelleborg’s value-added polymer solutions deliver reliable performance in critical manufacturing applications, optimizing and accelerating customers’ applications and processes.

ReevecoteTM by Trelleborg

ECF_RubberGasket_GeneralIndustry_Manufacturing

For the mechanical sealing of fluids and gases to prevent leaks or as a barrier between two objects such as metals and gases/chemicals, use Trelleborg REEVECOTETM.

For more informations, click here.

CIPP Trenchless Pipe Rehabilitation

TECF-CIPP

Trelleborg’s innovative engineered high pile knit polyurethane product that can be impregnated with thermosetting resins, retrofitted into old pipes and then cured in place -- also known as CIPP trenchless pipe rehabilitation.  This technology is Ideal for repairing laterals and low-pressure sewer systems.

Click here to learn more. 

High-ROI Manufacturing Coating Applications

Diaphragm Actuators

Diaphragm Actuators

Dock Seals

Dock Shelters

Industrial Hoses

Industrial Hoses

Lifting Bags

Lifting Bags

Flexible Storage Bladder

Flexible Storage Tank

Gasket

Gaskets & Seals

Gas Meter

Gas Meters

General Industry

Conveyor Belts

Trelleborg is a partner that works with customers to identify their exact requirements for a customized coated material solution. Coatings such as Nitrile, Chlorosulfonated Polyethylene, Fluoroeslastomer, Chloroprene and EPDM offered. Substrates include nylon, fiberglass, polyester, Kevlar®, Meta-aramide Para-aramide and Nomex. Serves the aerospace, aerostats, automotive, healthcare & medical, manufacturing, marine, outdoor & recreation, defense & safety, and rail & mass transit industries.

The Right Manufacturing Materials & Expertise