The increased demand for body and health protection has Trelleborg continuously developing new solutions for maximum protection in critical environments. From heat stress to environmental and chemical resistance, we offer reliable protective materials.
We have developed fabrics for defense and commercial use for over a century, producing material for over 100 field-tested specifications.
Polymer-Coated CORDURA ® Fabric Composite Tactwear™ composite materials are engineered to extend wear, durability and functionality in the most demanding applications, including tactical gear, waterproof bags and backpacks, and premium performance apparel.
For more information, click here or drop us a line at ECF@Trelleborg.com
HANK™ s designed to meet the needs of defense, first responders, homeland security and special operations. Waterproof and abrasion resistant HANK™ also features a system that no longer requires MOLLE, a modularity system for attaching gear.
Further details can be found here [opens new page] or, contact us directly at ECF@Trelleborg.com
Trelleborg is a partner that works with customers to identify their exact requirements for a customized coated material solution. Coatings such as chloroprene, chlorosulfonated polyethylene, chlorinated polyethylene, and polyurethanes are offered. Substrates include nylon, para-aramide, meta-aramide, Kevlar®, FR cotton and Nomex. Serves the aerospace, aerostats, automotive, healthcare & medical, manufacturing, marine, outdoor & recreation, defense & safety, and rail & mass transit industries.