Firestop

Passive Fire Protection

Protecting people, equipment and infrastructure from fire can be a challenge. Focusing on fire prevention rather than firefighting, is the best way to reduce risk and protect your most valuable assets. Utilizing a combination of fire prevention solutions will provide the greatest fire prevention and risk reducing strategy.

Firestop Products

Vikodeck®

Vikodeck is designed to offer robust protection for any surface, wall or deck that is vulnerable to impact, corrosion, temperature fluctuation and even fire.

Firenut and Belt

Engineered to provide jet-fire protection for bolted connections, extending service life in event of a fire.

Drain Gullies

Designed to eliminate concentrations of stress, promoting fire integrity between modules and allowing spillages to drain efficiently

Fire Seals

Flexible seal connections, capable of handling large displacements and absorbing misalignments and angular deviations.

Pipe Penetration Seals

Prefabricated flexible seals, made from layers of durable materials, and tailormade to accommodate most structures.

Riser Protection

Significantly delays escalation of temperature rise in flexible risers.

Elastoshield

Provides additional protection against mechanical damage and is designed for ultimate performance.

Read more about Firestop

Image of three pipes fitted with passive fire protection rubber.

Jet Firestop on Rigid Risers with additional Thermal properties

The application of passive fire protection (PFP) needed to be carried both at our site and applied to field joints offshore.
Men working on-site

Materials expertise supports unique topside safety and protection requirements

With accommodation for 560 people, the field consist of several platforms all linked by bridges, standing in approximately 110 meters of water, making safety of paramount importance.
Fire and corrosion protection for defense applications

Fire and corrosion protection for defense applications

Fire and corrosion remain two of the greatest threats in the defense industry, concerning the safety of personnel and also the performance and longevity of military equipment and technology.

Sales Team

FIRESTOP PASSIVE FIRE PROTECTION

Headshot of Firestop Business Group Manager Ben-Erik Jansen

Ben-Erik Jansen
Business Group Manager
ben.erik.jansen@viposolutions.com

Christoffer Biering
Technical Sales Manager
christoffer.biering@viposolutions.com

Headshot of Vipo employee, Torbjorn Pettersen

Torbjørn Pettersen
Technical Sales Manager
torbjorn.pettersen@viposolutions.com

Close up headshot of Marti

Doug Marti
Sales Manager (USA)
doug.marti@viposolutions.com