Protection of equipment, infrastructure and people from fire is often a challenge, one strategy to reduce risk is to focus on the prevention of fire propagation.
FR1500 is a unique lightweight, fire resistance tested material, with a density of 1.28 g/cm3.
FR1500 is flame-resistant to +1500 OC for up to seven hours, with only trace smoke and toxicity emissions. FR1500 is ideal for ultra-high temperature or increased fire risk applications, for example battery boxes in electric vehicles or automotive and aerospace firewall paneling.
FR1500 is an engineered composite material, combining carbon fibre and a proprietary resin combination to delivery exceptional performance at thicknesses of 2mm, 5mm and 10mm sheets.
Easy to machine, bond and fasten using standard CNC-milling machines, FR1500 provides a lightweight fit and forget protection solution, that requires no ongoing maintenance.
Lightweight
Flame-resistant to +1500 OC
Cryogenic performance rated to -192 OC
Easy to transport and install
Almost zero smoke and toxicity emissions
Suitable for both new and upgrade applications
Sheets can be bonded or mechanically fastened to cover large surface areas
Easy to machine
Fit and forget solution – requires no ongoing maintenance
Lithium-ion fire protection
Aerospace and automotive firewall paneling
Engine protection
Electronic equipment encasement
Marine and shipbuilding on-deck paneling, doors and flooring
Fire containment strategies


