Overview
Trelleborg manufactures extruded LPG hoses for commercial and domestic use. Trelleborg's LPG hoses are lightweight, smooth, flexible, and meet the international safety standards.
They are certified to SS233:1996 and BS 3212:1991
They are certified to SS233:1996 and BS 3212:1991
Benefits
Strength, adhesion and stretch properties
Resistance to pressure, kinking, crushing and ozone
Resistant to n-pentane
Flexible
Applications
- Transfer of propane from the LPG tank to the gas cooker
- Domestic use
- Commercial use