Tooling Solutions - Trelleborg Applied Technologies

Tooling Solutions

Tooling board materials are useful for creating durable, reusable tools, prototypes, models and patterns with a CNC machine for use in the motor sport, automotive, aerospace, marine and general composite industries. Selecting the correct tooling material for your project will reduce residual particles for easy clean-up, provide you with excellent dimensional stability and maintain tolerances under a range of temperatures and pressures. Manufactured in the UK and US, our tooling solutions are specifically engineered for a variety of different applications and industries.

8Items
Trelleborg
EP678
  • High quality
  • Low density
  • Consistent, predictable performance
Read more

Trelleborg
TC350
  • Suitable for operation temperatures up to +180°C
  • Innovation castable epoxy tooling material
  • Multiple finished parts can be made direct from tooling
Read more

Trelleborg
TD1200
  • Alternative to Invar, aluminum, prepreg and steel 
  • High-volume direct to part production 
  • Low coefficient of thermal expansion (CTE)
Read more

Trelleborg
EP700
  • Excellent dimensional stability
  • Low coefficient of thermal expansion
  • Suitable for use up to 130 °C
Read more

Trelleborg
TB650
  • Inert surface
  • Suitable for use up to 120 °C
  • Quick mold preparation
Read more

Trelleborg
TC460
  • High-strength
  • Dimensionally stable
  • High-temperature performance
Read more

Trelleborg
TC760X
  • Dust free machining
  • Operation temperature up to 135°C*
  • Excellent dimensional stability
Read more

Trelleborg
TC760
  • Excellent dimensional stability - suitable up to 145ºC
  • Inert surface
  • Quick mold perparation
Read more

Epoxy tooling boards for your key carbon fibre tooling:

Automotive Tooling

F1 & Motorsport Tooling

Aerospace Tooling

Marine Tooling

General Composites Tooling

Key applications for epoxy tooling board:

Mold Tools

Direct to part Manufacturing

Master Models

Prototyping

Carbon Fibre Prepreg

Alternative to Metal Tooling

Pattern Making

Lay-up Tools for Curing Epoxy

Lightweight Coring Materials

Tooling Jigs and Fixtures