Unitex® Exar – Screen Printing Squeegee Blades - Trelleborg Applied Technologies

Unitex® Exar – Screen Printing Squeegee Blades

Unitex® Exar provides excellent screen printing performance for a wide range of applications.

It is made from a high grade Diphenylmethane Diisocyanate (MDI) polyurethane and is designed to provide exceptional abrasion resistance, ensuring consistent sharp image quality over long print runs. Independent tests showed a 33% improvement in abrasion loss against a standard MDI polyurethane, which translates to longer screen printing cycles.  This will provide a significant cost and time savings as the blade does not need to be changed as often.

Unitex® Exar, is resistant to degradation by commonly used inks, solvents and monomers used in modern printing processes and works exceptionally well on all industrial screen printing as well as decorative printing; such as textiles, graphics, bottles and containers.

Exceptional abrasion resistance compared to similar squeegees in its class 

Last print as good as the first print *

Resistant to solvents used in modern ink systems 

Outstanding reproduction and extended squeegee life

Consistent sharp edge

Pin sharp reproduction

Made from high grade polyurethane 

Compatible with a wide range of inks and systems

Key Applications

Ideal for both high precision and decorative applications, such as:

Bottles and containers screen printing

Ceramics screen printing

Glass screen printing

Graphics and decals screen printing

Industrial screen printing

Textile screen printing

Silk screen printing

Want to give us a try?

The best way to see how well our Unitex® squeegee range performs is to compare it with what you are currently using.

PRODUCT SHEET
Unitex Exar Screen Printing Squeegee Blades

Unitex® Exar Squeegee Blade