When vehicles carry heavy loads, all the weight is transferred to the tires, so their coverings must be capable of withstanding high surface pressures over long periods.
Solid Vulkollan® can easily handle these extreme conditions. It is characterized by outstanding mechanical load-bearing properties and dynamic load resistance, combined with impressive wear resistance and high tear resistance. Its low compression set prevents tires from flattening out, even after long periods of inactivity.
Solid Vulkollan® can easily handle these extreme conditions. It is characterized by outstanding mechanical load-bearing properties and dynamic load resistance, combined with impressive wear resistance and high tear resistance. Its low compression set prevents tires from flattening out, even after long periods of inactivity.
Benefits
Highest mechanical load-bearing performance
Exceptional abrasion wear and lubricant resistance
Long-lasting functional reliability
Outstanding elastic recovery
Application
Forklifts
Pallet trucks
Roller coasters
Elevator rollers