Vikodeck™ - Topside Protection - Topside - Trelleborg Offshore

Vikodeck™

Vikodeck™ is made from Trelleborg’s Firestop™ rubber material which is fire resistant and withstands extreme high temperature and severe erosion. It protects people, surfaces and vital equipment during exposure to hydrogen, jet-fire and cellulose fire. It can also protect in missile hang-fire situations or be used as a surface protection in other demanding environments. In addition to existing fire properties, Vikodeck™ has good impact resistance and is capable of withstanding heavy loads. It dampens, provides significant sound attenuation, and has good resistance against ozone, UV-light and process liquids. It is also water repellent, flexible, minimizing corrosion and reduces the effect of an impact, minimizing wear on the area protected. Vikodeck™ can be applied to any surface, flooring, walls or roofing. It is mounted with a chemical and-/or mechanical bond. 

Quick and easy installation

Welding free, once fitted its maintenance free

High resistance

High abrasion, blast, impact, jet fire, ozone, UV, most solvents  and seawater resistant

Protection

Excellent HISC. corrosion, fire mechanical and wear protection

Tailored specifications

Vikodeck™ properties can be adjusted to withstand various chemical and mechanical conditions

Key Applications

Decks

Interior floors and walls

Exterior floors and walls

Gallery

View Vikodeck™

Vikodeck™ range

Type Properties Usage Tested Certified

Vikodeck™ HF

(Hydrocarbon Fires)

Passive fire protection that isolates according to certified hydrocarbon fireproofing requirements

Oil & gas installations 
Marine & land industry
Defense
Construction

Material qualification report

DNV-GL certificate TAF00000WY

Vikodeck™ JF
(Jet Fires)
Passive fire protection that protects and insulate in a possible Jet fire scenario Oil & gas installations 
Marine & land industry
Defense
Construction
Material qualification report
Material certified
Vikodeck™ S
(Shield)
Passive fire protection that protects a structure behind a firing launch site from hang fire and normal launches Defense  Material qualification report
NSM Blast Deflector RMN LCS test
Hang fire restrain test from a RGM-84 harpoon missile booster motor directly on Vikodeck™  
Restrained firing test 
NSM blast protection 
Explosion testing
Material certified
Vikodeck™ L
(Laydown)
Vikodeck™ matting in areas that needs sound, impact, weather or tear protection. Can be delivered with or without fire retardant properties. Oil & gas installations 
Marine & land industry
Defense
Construction
Material qualification report. 
Impact tested 
Noise dampening test 
Friction tested
Material certified
Class A Fire Ratings,  Cellulose fires and other fire classes. Passive fire protection that isolates according to certified fireproofing requirements Oil & gas installations 
Marine & land industry
Defense
Construction
Contact Trelleborg Offshore to find project specific products  
product sheet
Vikodeck™

Vikodeck™


Similar Products

Other Trelleborg Applied Technologies`products related to Passive Fire Protection

Related Products

Other Trelleborg Applied Technologies`products related to Vikodeck