Firestop™

Firestop™

Firestop™ is a passive fire protection material used to protect personnel and equipment by minimizing fire escalation by providing time to evacuate people, close down critical equipment and for responders to gain control of the fire. The certified rubber based material protects structures from exceeding critical temperature limits

UV, ozone and water resistent

40+ years design life

Excellent mechanical properties

Explosion resistant

No smoke or toxicity

Halogen-free

Oil & mud resistant

Flame retardant

Key Applications

To meet your requirements, our cutting-edge solution can be used for your below applications.

Fire protection

Corrosion and HISC protection

Mechanical protection

Thermal insulation

Antifouling

product sheet
Firestop, Trelleborg Applied Technologies

Firestop™

Similar products

Other Trelleborg Applied Technologies' products related to Passive Fire Protection

Similar Products

Other Trelleborg Applied Technologies' products similar to Firestop™