Vikodeck® is made from Trelleborg’s Firestop rubber material which is fire resistant and withstands extreme high temperature and severe erosion. It protects people, surfaces and vital equipment during exposure to hydrogen, jet-fire and cellulose fire. It can also protect in missile hang-fire situations or be used as a surface protection in other demanding environments. In addition to existing fire properties, Vikodeck® has good impact resistance and is capable of withstanding heavy loads. It dampens, provides significant sound attenuation, and has good resistance against ozone, UV-light and process liquids. It is also water repellent, flexible, minimizing corrosion and reduces the effect of an impact, minimizing wear on the area protected. Vikodeck® can be applied to any surface, flooring, walls or roofing. It is mounted with a chemical and-/or mechanical bond.
Welding free, once fitted its maintenance free
High abrasion, blast, impact, jet fire, ozone, UV, most solvents and seawater resistant
Excellent HISC. corrosion, fire mechanical and wear protection
Vikodeck™ properties can be adjusted to withstand various chemical and mechanical conditions
View Vikodeck®
Type | Properties | Usage | Tested | Certified |
---|---|---|---|---|
Vikodeck® HF (Hydrocarbon Fires) |
Passive fire protection that isolates according to certified hydrocarbon fireproofing requirements |
Oil & gas installations |
Material qualification report |
DNV-GL certificate TAF00000WY |
Vikodeck® JF (Jet Fires) |
Passive fire protection that protects and insulate in a possible Jet fire scenario | Oil & gas installations Marine & land industry Defense Construction |
Material qualification report |
Material certified |
Vikodeck® S (Shield) |
Passive fire protection that protects a structure behind a firing launch site from hang fire and normal launches | Defense | Material qualification report NSM Blast Deflector RMN LCS test Hang fire restrain test from a RGM-84 harpoon missile booster motor directly on Vikodeck™ Restrained firing test NSM blast protection Explosion testing |
Material certified |
Vikodeck® L (Laydown) |
Vikodeck® matting in areas that needs sound, impact, weather or tear protection. Can be delivered with or without fire retardant properties. | Oil & gas installations Marine & land industry Defense Construction |
Material qualification report. Impact tested Noise dampening test Friction tested |
Material certified |
Class A Fire Ratings, Cellulose fires and other fire classes. | Passive fire protection that isolates according to certified fireproofing requirements | Oil & gas installations Marine & land industry Defense Construction |
Contact Trelleborg Offshore to find project specific products |
Other Trelleborg Applied Technologies`products related to Passive Fire Protection
Other Trelleborg Applied Technologies`products related to Vikodeck