Odin Passive Fire Protection - Trelleborg Applied Technologies

Passive Fire Protection

Protecting people, equipment and infrastructure from fire can be a challenge, focusing on fire prevention rather than firefighting, is the best way to reduce risk and protect your most valuable assets. Utilizing a combination of fire prevention solutions will provide the greatest fire prevention and risk reducing strategy.
Our innovative Firestop™ material protects your topside equipment and structures by providing time to evacuate people, close down critical equipment and allow responders to gain control of a fire. 
DryFoam engineered spheres provide up to 98% vapor suppression, overcoming the challenge of storing volatile high-pressure hydrocarbons. 

4Items
Trelleborg
Firestop™
  • Fire protection
  • Thermal Insulation
  • Corrosion and HISC protection
Read more

Trelleborg
DryFoam
  • Proven passive fire prevention solution
  • Supports safe Hydrocarbon storage
  • Up to 98% vapor suppression
Read more

Trelleborg
FireNut
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • Hand mounted
  • Maintenance free
Read more

Vikodeck™ is designed to offer surface protection against blast, jet and pool fire in harsh offshore oil and gas environments
Vikodeck™
  • Jet and Hydrocarbon fire resistant (up to 2 hours)
  • No hot work
  • Noise dampener
Read more