Odin Jacket

Odin Jacket

Trelleborg's jacket leg can systems are designed to encompass the sealing needs during the installation of an oil and gas or offshore wind platform's substructure.

Diaphragm closures seal the platform legs and skirt sleeves to provide buoyancy during the installation of substructures. These closures are attached to the legs and skirt sleeves by means of fastening ring/flanges that also hold the rubber diaphragms. They are made from highly reinforced rubber and are designed to withstand the hydrostatic pressure during jacket flooding operations.

Inflatable grouting packers provide a reliable and robust seal between the ID of the jacket/skirt and the OD of the driven pile. When fully inflated by a gas or liquid, it seals the annulus and grout is injected between the pile and leg.

Grout seals/wipers assist grout packers in ensuring that the jacket pile annulus is clean by preventing mud contamination. Occasionally, grout seals can also be used alone without grout packers - especially at shallow water depths. When the pile is driven through, the tension on the rubber as it slides along the pile seals and the annulus ensures proper grouting. Our grout seals/wipers can tolerate reverse movement in the pile.

Trelleborg's jacket leg can systems are meticulously designed and fabricated with the highest quality rubber polymers to ensure efficient, reliable performance.

Precisely assembled in our state-of-the-art manufacturing facility

Fabricated using high quality steel and rubber

Stringently tested to meet performance specifications.

4Items
Trelleborg
Odin DC (Diaphram Closure)
  • Several variants to suit customer needs
  • Custom sizes
  • Fully and stringently tested
Read more

Trelleborg
Odin GP (Grout Packer)
  • Ensure no leakage of grout
  • Reliable and robust design
  • Fabricated using reinforced rubber
Read more

Trelleborg
Odin GS (Grout Seal)
  • Prevent mud contamination during grouting process
  • Tolerate reverse movement of the pile
  • Can be utilized on their own in certain environments
Read more

Trelleborg
Odin SPG (Skirt Pile Gripper)
  • Reduces risk during jacket installation
  • Maximizes skirt pile installation efficiency
  • Works with all offshore oil & gas and windfarm HVDC jackets
Read more