100% test to insure no harness leaves the factory with a malfunctioning light
Our test system measure both lamp current and voltage
Easily configurable and customized system
Lamps and lighting on the automobile fascia and interiors are a crucial part of safety and performance. Trelleborg’s End of Line Testing (EOLT), lamp test provide 100% test to insure no harness leaves the factory with a malfunctioning light.
The EOLT lamp test system can measure both lamp current and voltage of a wide range of LED, halogen and incandescent lamps used in headlights, taillights, fog lights, daytime running lamps, grill lights, emblem lights, dome lights and interior lights.
Designed to withstand the rigors of a factory environment, Trelleborg’s Lamp Test module hardware connects with a plug and play module to an industrial Windows PC for an easily configurable and customized system.
Traceability is defined as the capability for tracing goods backward along the supply chain and forward along the distribution chain based on identifying characteristics. It is essential to automotive manufacturers and an integral part of any EOLT systems designed by Trelleborg. Using barcode scanners, RFID readers, Label printers, Ethernet communication, PLC input, Trelleborg will work with the customer to develop the crucial link between the customer’s MES and the part ID. Test results can be can go beyond simple “Pass/Fail” to include archived test results and images from vision inspections.