LPG Hoses

LPG Hoses

Trelleborg manufactures extruded LPG Hoses for commercial and domestic use. Our LPG Hoses are light weight, smooth, flexible and meet international safety standard.

They are SS233:1996 Certified and BS 3212:1991 Certified. 

Strength, adhesion and stretch properties

Resistance to pressure

Resistance to kinking

Burning behavior

Resistance to n-pentane

Resistance to crushing

Flexibility

Resistance to ozone

Applications

Transfer of propane from the LPG tank to the gas cooker

Domestic use

Commercial use

Typical Specifications

Specifications

Rubber

Nitrile

OD 16mm (SS)
15.6mm (BS)
ID 8.4mm (SS)
8.0mm (BS)
Hardness 68°

Gallery

Material Specifications

Property Test method Specification

Hardness (Shore A)

ASTM D2240

68±5

Tensile strength (MPa) ASTM D412, Die C  12 (min)
Elongation at break (%) ASTM D412, Die C 400 (min)