Low maintenance
Cost effective and safe
Tailored fenders
Small Foam Fenders are frequently chosen for rescue boats and coastguard vessels. They are manufactured from high energy absorbing resilient closed cell polyethylene foam, encapsulated within a high performance polyurethane elastomer skin. The elastomer skin is often further reinforced with layers of fabric materials for additional performance.
Can be fixed to the craft via a variety of methods including gluing, bolting or wire tensioning
The fender can neither deflate nor absorb water
No regular air checks are required