Leading edge propeller protection
Excellent performance in abrasive environments
Outstanding tear propagation resistance
For over 40 years Trelleborg has manufactured a range of Erosion Protection materials to protect propeller blades. The materials have been specified for many demanding OEM applications where resistance to extreme environmental conditions is a requirement, both in terms of surface protection and extended in-service life.
Specifically developed to withstand extremely harsh operating conditions.
Outstanding abrasive, tear and tear propagation resistance with an extremely low compression.
Available in either a cast sheet formulation or a customized molded part. Engineering or CAD software support available on request to ensure parts are manufactured to specification.
Trelleborg’s polyurethane materials withstand the effects of erosion by protecting the leading of wind turbine blades. They can be used on all modern composites and alloys.. Typical applications include:
Fixed wing and rotary blade erosion protection - standard parts
Specification number | Description |
---|---|
B5342 |
Polyurethane Strip - WX1175 ISS 8 |
B5342 120/10 | Polyurethane Strip - WX1175 ISS 8 |
B5360 | Polyurethane Strip - WX1388 ISS 5 |
B5360 120/10 |
Polyurethane Strip - WX1388 ISS 5 |
B7646 | Polyurethane Buffed/Sueded Sheet - WX3233 ISS 8 |
B7646 120/10 | Polyurethane Buffed/Sueded Sheet - WX3233 ISS 8 |
B5615 | Polyurethane Strip - B5615-WX1709 |
B5615 120/10 | Polyurethane Strip - B5615-WX1709 |
B7966 | Polyurethane Buffed/Sueded Sheet - B7966 - Grey WX3504 ISS |
B7966 120/11 | Polyurethane Buffed/Sueded Sheet - B7966 - Grey WX3504 ISS |
Other Trelleborg Applied Technologies products related to Erosion Protection.