End of Line (EOL) Test System

End of Line (EOL) Test System

Our End of Line (EOL) Test System for the automotive industry provides the final check that gives you peace of mind that quality and production targets are being met.Building on over 20 years of success, our EOL test systems go beyond simple electric continuity checks. We support functional tests, electro mechanical tests, presences or absences tests, and color checks. All at speed and in perfect sync with your Manufacturing Execution System (MES). Trelleborg’s basic EOL consists of an industrial PC and proprietary EOL software in a NEMA  enclosure. Additional hardware and software modules are added to support required tests and features. The EOL connects to the automobile wire harness to simultaneously interrogate each of the systems under test. The EOL may be delivered as stand-alone system, incorporating features such as Human-Machine Interface (HMIs), finger swipes, Barcode readers, and label machines, or integrated as part of a broader system. 

4Items
Trelleborg
Camera Test System
  • 360° camera-based vision systems
  • Easily configured
  • Simple plug and play device
Read more

Trelleborg
Lamp Test System
  • 100% test to insure no harness leaves the factory with a malfunctioning light
  • Our test system measure both lamp current and voltage
  • Easily configurable and customized system
Read more

Trelleborg
Sensor and Electromechanical Test System
  • State-of-the-art test systems for all modern automobiles
  • Easy to configure
  • Traceability
Read more

Trelleborg
Vision Inspection
  • Part of a Trelleborg's EOL Test System or Stand alone cell
  • High speed cameras allow for 100% inspection
  • Cameras can check presence or absence of critical components
Read more