Uraduct® - Cable and Flowline Protection - Renewables - Trelleborg Offshore

Renewables Uraduct

Uraduct® is a protection system designed and developed to protect subsea fiber optic cables, power cables, umbilicals, flexible flowlines, rigid flowlines, hoses and bundled products from abrasion and impact. Uraduct® can also be used to add ballast to cables and flowlines.

Abrasion protection

Polyurethane has excellent abrasion resistance .this makes Uraduct® ideal for dynamic applications where the host cable or pipeline may move relative to the seabed.

Dropped object protection

Designed to provide impact protection to reduce the risk of dropped object damage.

Bespoke designs

Custom Uraduct® designs can be produced to protect multiple cable or pipeline. configurations

Proven track record

Uraduct® has an enviable track record of over 30 years, used in a variety of worldwide locations and environments.

Key Applications

Seabed touch down locations

Dropped object zones

Subsea cable crossings

Bundled cables and pipelines

Gallery

product sheet
Ballast Uraduct

Uraduct®


Similar Products

Other Trelleborg Offshore products in Cable & Flowline Protection

Related Products

Other Trelleborg Offshore products in the Subsea segment