Typically used for floating offshore wind turbine, by attaching to a subsea cable or umbilical, allowing it to be secured to the seabed. This is often done by means of a steel tether clamp, tether systems and a seabed anchor.
The claps are designed to withstand high differential axial loads on the cable, together with high tether loads to the anchor, while coping with all the usual difficulties of clamping onto flexible structures.
End interfaces available to attach to bend restrictors and bellmouths.
Tether can be supplied upon customer's requirements.
View Njord TCs
Other Trelleborg Offshore products in Subsea Clamping
Other Trelleborg Offshore products in the Subsea segment