Njord Polyspace

Njord Polyspace

Njord Polyspace is used to provide clearance between new cables or pipelines and existing cables or pipelines on the seabed. The system consists of free flooding moldings, supplied with ballast to provide additional submerged weight if needed.

Fitted to cable or pipeline on installation vessel

Polyspace uses clamps to secure the moldings to the host line during the over boarding or installation phase. No further post-lay operation is necessary to obtain the required separation.

Configurable submerged weight

Each Polyspace solution can be tailored to the specific environmental conditions at the installation location. The lead ballast can be varied to give up to 100 kg/m submerged weight. The number of clamps can be varied to secure the Polyspace string to the host line.

Lightweight, free-flooding moldings

Polyspace moldings are hollow and lightweight for ease of installation. The moldings are free-flooding eliminating any pressure differential effects at various water depths.

Bend protection

The Polyspace system includes polyurethane stiffeners at each end of the string to protect the host line as it exits the main moldings.

Key Applications

Provides clearance to existing subsea cables and pipelines

Over bend protection

On-bottom stability

Interface with Uraduct

Gallery

View Njord Polyspace

product sheet
Polyspace, Subsea Cable Protection, Trelleborg Offshore

Njord Polyspace

Similar Products

Other Trelleborg products in Cable & Flowline Protection