Flexible sizing
Suitable for any water depth
ROV installable
Polymat incorporates a barytes infill that provides additional ballast to aid product stability on the seabed.
Polymat is molded with grooves on one side to allow the mat to flex and closely fit the profile of the pipeline.
For ease of handling, holes are molded along the edges of each Polymat to allow attachment for pick up ropes, etc.
The PU material is suitable for long term subsea application without degradation.
View Njord Polymat
Other Trelleborg Offshore products in Cable & Flowline Protection