Njord C Centralizer

Njord C (Centralizer)

The Centralizers function is to allow any flexible or rigid line or multiple lines to be centered in an I-tube, J-tube, tunnel or larger diameter pipe.

Benefits

Installation

Centralizers are installed onto the cable or pipe prior to deployment and pulled in as one unit.

Reduced pull in loads

Their low coefficient results in reduced installation loads when the line is being pulled in.

Abrasion protection

Centralizers prevent the supported line from touching the inside of the tube into which they are being pulled preventing abrasion damage.

Key Applications

Cable

Umbilicals

Pipeline

Combinations of cables, umbilicals and pipes

Gallery

View Renewables Centralizers

product sheet
Trelleborg Offshore - Subsea Centralizer

Njord C (Centralizer)


Related Products

Other Trelleborg Offshore products in the Renewables segment