Elastoshield

Elastoshield

Elastoshield protects and extends the service life of electric cables and hoses in case of a fire.  It has a robust and rugged design which gives you an additional protection against mechanical damage and is designed for ultimate performance in critical areas offshore.

Benefits

High resistance

High abrasion, blast, impact, jet fire, ozone, UV and water resistant

Tailored specifications

Properties can be adjusted to withstand various chemical and mechanical conditions

Protection

Excellent HISC, corrosion, fire  mechanical and wear protection

Maintenance free

Once installed, no maintenance is required

Key Applications

To meet our customers' needs, our cutting-edge solution can be used for the below application.

FPSO

Rigs

Platforms

FLNG

Similar Products

Other Trelleborg Applied Technologies`products related to Cable Protection Systems

Related Products

Other Trelleborg Applied Technologies`products related to Elastoshield