Umbilical Buoyancy - Trelleborg Applied Technologies

Njord UB (Umbilical Buoyancy)

Our range of UF-series Njord UB is constructed using a polyethylene outer shell filled with a high-performance syntactic foam core. Umbilical buoyancy is used in conjunction with ROVs to keep the required length of umbilical buoyant underwater. They can also be used in a number of general cable or hose buoyancy applications where the diameter of the cable or hose does not exceed 90mm.

Quick Installation

Incorporates two quick release, double locking latch mechanisms to reduce installation and removal time.

Changeable Grommet

A unique interchangeable internal grommet allows use of standard floats on all umbilicals 25-90mm in diameter simply by changing the grommet.

Key Applications

ROV cable

Umbilical

Hose

Gallery

View Njord UB

Similar Products