Trimlok and Trimsyn - Trelleborg Applied Technologies

Trimlok™ & Trimsyn™ 

Manufactured using high performance syntactic foam, Trimsyn™ syntactic floats are simple to attach. To streamline the attachment of Trimsyn™ floats, we developed the Trimlok™ umbilical clamp. Molded in a marine grade polyurethane elastomer, the clamp is sized to fit around a cable or umbilical providing positive grip without damaging the structure of the umbilical.

Positive connection

A large eyebolt swivel assembly allows the Trimlok™ to remain attached to the float by means of a karabiner and pendant wire.

Easy installation

Trimlok™ eyebolt is suitably sized for operation by cold or gloved hands.

Key Applications

ROV trim buoyancy

Umbilical

product sheet
Trimlok

Trimsyn & Trimlok

Similar Products