Added local stiffness to the umbilical or flowline
Limits bending stresses and curvature
Prevents structure damage from over bending
Maintains the manufacturers recommended minimum bend radius (MBR) during the life of the project.
Provides a suitable load path from tubular to fixed structures
Reduces point loading at the termination to an acceptable level.
View Renewables Bend Stiffeners
Other Trelleborg Offshore products in the Renewables Bend Control Solutions
Other Trelleborg Offshore products in the Renewables segement