Njord BR (Bend Restrictor)

Njord BR (Bend Restrictor)

Bend restrictors are used to protect flexible pipelines from over bending and buckling during their installation or operation phase where static loads are generated.  

Guaranteed Design

Maintains and manufacturers recommended minimum bend radius (MBR) during the life of the project

High Performance

Provides a suitable load path from tubular to fixed structures.

Reduces Point Loading

Reduces point loading at the termination to an acceptable level.

Easy Installation

Split design allows installation of the restrictor after pipe termination.

Key Applications

Subsea cable

Flowlines

Flexible pipes

Umbilicals

Gallery

View Subsea Bend  Restrictor during manufacturing, installation, operation.

product sheet
Subsea - Bend Control

Njord BR (Bend Restrictor)


Similar Products

Other Trelleborg Offshore products in the Subsea Bend Control Solutions

Related Products

Other Trelleborg Offshore products in the Subsea segment