Bend Stiffeners - Bend Control solutions - Renewables - Trelleborg Offshore

Bend Stiffeners

Bend Stiffeners are used to protect flexible pipelines from over bending at the termination point. Bend Stiffeners are suited to the constant wave and current induced motion of dynamic installations but can also be used for static applications.

Guaranteed design

Maintains the manufacturers recommended minimum bend radius (MBR) during the life of the project.

High performance

Provides a suitable load path from tubular to fixed structures

Reduces point loading

Reduces point loading at the termination to an acceptable level.

Key Applications

Subsea riser

Flowlines

Flexible pipes

Umbilicals

Gallery

View Renewables Bend Stiffeners

product sheet
Bend Stiffeners are used to protect flexible pipelines from over bending at the termination point. Bend Stiffeners are suited to the constant wave and current induced motion of dynamic installations but can also be used for static applications.

Bend Stiffener

Similar Products

Other Trelleborg Offshore products in the Renewables Bend Control Solutions

Related Products

Other Trelleborg Offshore products in the Renewables segement