Acoustic absorbing foams
Available in a variety of protective facings
Supplied in rolls, sheets or as custom die-cut parts
Tufcote foams are manufactured using a proprietary thin sheet casting process that chemically bonds the foams to a variety of film facings or to barrier or damping materials to form integrated composite products. Tufcote acoustic absorbing foams are available in a variety of types: M-Series foams are formulated specifically for the transportation industry, E-Series foams are for general OEM use, H-Series foams feature additional flame retardants, QUASH self-supporting sound management foams withstand exposure to fluids, grease and oil, Foams can be combined with Tufcote barriers, a variety of functional facings and PSA backing.
Widely used to reduce noise levels within an enclosed space.
The versatile foams are available in 3 formulations and can be supplied with a variety of protective facings.
Available with or without pressure sensitive adhesive (PSA) backing and thicknesses range from 0.25 inches to 2 inches.
Easy to install.
Tufcote foams are used in diverse applications, including:
Find below some useful documents for download. If you still require further details, don't hesitate to contact us.
Other Trelleborg Applied Technologies products related to Tufcote – Absorbing Foams.