Engineered to control noise, vibration and shock in minimum sway space
Variety of formulations engineered to perform in discrete temperature ranges
Excellent physical integrity
The interrelated dynamics of multiple motors, fans or blowers, actuators and other mechanisms inside OEM and transportation equipment can present complications that prove nearly impossible to define precisely. In addition, product designers must consider noise control, as well as unpredictable vibration and shock inputs from external sources. The process of addressing these complications has been simplified with our comprehensive range of standard isolators and mounts molded from proprietary, highly damped Isodamp, VersaDamp thermoplastics and Isoloss elastomer thermosets.
Offers a solution for almost any application.
Comprehensive range of products to choose from.
Soft and pliable yet physically strong.
Easy to install.
Isodamp & Isoloss - Grommets / Isolators are used in a variety of equipment such as:
Other Trelleborg Applied Technologies products related to Isodamp & Isoloss – Grommets Mounts Isolators.