Product No | 17-2083 |
17-1888 | 17-2105 | |
---|---|---|---|---|
Vertical Load |
(kN) |
8.5 | 17 | 24.8 |
Vertical Deflection |
(mm) |
20 | 20 | 20 |
Vertical Stiffness |
(kN/mm) |
0.42 | 0.84 | 1.21 |
Lateral Stiffness |
(kN/mm) |
3.4 | 2.3 | 2.3 |
Longitudinal Stiffness |
(kN/mm) |
3.4 | 2.3 | 2.3 |
Dimension A | (mm) |
185 | 185 | 150 |
Dimension B |
(mm) |
153 | 153 | 143 |
Dimension C |
(mm) |
38 | 38 | 41 |
Dimension D |
(mm) |
55 | 55 | - |
Unit Mass | (kg) |
7.3 | 10.5 | 5.25 |
Product No | 17-1053 |
17-2047 | 17-1817 | 17-1836 | |
---|---|---|---|---|---|
Vertical Load |
(kN) |
14 | 31 | 51 | 34 |
Vertical Deflection |
(mm) |
23 | 32 | 34 | 38 |
Vertical Stiffness |
(kN/mm) |
0.6 | 3.6 | 1.5 | 0.9 |
Lateral Stiffness |
(kN/mm) |
0.8 | 4 | * | 9.5 |
Longitudinal Stiffness |
(kN/mm) |
0.8 | 4 | * | 9.5 |
Dimension A | (mm) |
207 | 260 | 293 | 275 |
Dimension B |
(mm) |
118 | 319 | 282 | 243 |
Dimension C |
(mm) |
54 | 103 | 132 | 103 |
Dimension D |
(mm) |
79 | - | 90 | - |
Unit Mass | (kg) |
7.2 | 24.5 | 38.5 | 30 |
For further information on our products and solutions please contact our team using the form below,