Metacone Product Range - Trelleborg Antivibration Solutions

Metacone
The Metacone product range is designed for high load capacity with relatively large static deflections. The high loading for a given size is achieved by utilizing the rubber to best advantage in shear and compression. Typically the mountings are assembled with overload and rebound washers to control and limit movement of the suspended equipment under shock loads.

Their compact fail-safe design is available for a wide range of loadings, with in some cases, alternative fixings. Cut-outs in rubber sections on various sizes provide different vertical/horizontal stiffness ratios. 

Applications

Off-road & road vehicle engines

Vehicle cabs

Oil tanks/ tankers

Mobile applications

Technical Specification

Metacone Small


Type Part number Max vert. load
(kg)
Weight
(kg)
 17-0189-45 10-00365-01  145  0,28 

17-0189-70

10-00367-01

400

0,28
17-0241-45  10-00374-01  62  0,18 
17-0241-60  10-00375-01  122  0,18 
17-0248-45  10-00379-01  95  0,19 
17-0248-60  10-00380-01  190  0,19 
17-0277-45  10-00385-01  125  0,56 
17-0277-60  10-00387-01  230  0,56 
17-0379-45  10-00402-01  35  0,12 
17-0379-60  10-00404-01  70  0,12 
17-0341-45  10-00394-01  160  0,54 
17-0341-60  10-00395-01  300  0,54 
17-0341-70  10-00396-01  430  0,54 
17-0311-45  10-00391-01  125  0,58 
17-0311-60  10-00392-01  220  0,58 
17-1691-45  10-00566-01  72  0,44 
HK 60-40  10-01119-01  90  0,24 
HK 60-50 
10-01122-02 115  0,24 
HK 60-60 
10-01120-01 180 0,24
HK 60-70 
10-01121-01 250 0,24



MEtacone small technical drawing
small metacones spring characteristics

Metacone Medium


Type Part number Max vert. load
(kg)
Weight
(kg)
11-1009-45  10-00192-01  140  0,59 

11-1009-55

10-00193-01

200

0,59
17-0391-45  10-00411-01  290  1,1 
17-0391-60  10-00414-01  500  1,1 
17-0391-70  10-00415-01  610  1,1 
17-0566-45  10-00433-01  200  0,82 
17-0566-60  10-00434-01  380  0,82 
17-0566-70  10-0435-01  525  0,82 



metacone medium technical drawing
medium metacones spring characteristics

Metacone Large


Type Part number Max vert. load
(kg)
Weight
(kg)
17-1227-45 10-00459-01  560  1,1 

17-1227-60

10-00460-01

1000

1,1
17-1550-45  10-00524-01  720  4,4 
17-1550-60  10-00526-01  1250  4,4 
17-1843-45  10-00609-01  320  1,7 
17-1843-60  10-00610-01  600  1,7 
17-1865-55  10-00615-01  180  0,86 
17-0146-45  10-00360-01  950 
17-0146-60  10-00361-01  1700 
HK 600-40  10-00190-01  940  1,0 
HK 600-60  10-00191-01  1700  1,0 



technical drawing
large metacones spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Trelleborg AVS Engineer

Contact us

*
*
*
*
*
Capcha