Parts listed are a selection of a wider range, details of which are available on request.
Dimensions in mm | Bolt | Max. Bolt | Max Load | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Type | d | D | D1 | H | H1 | C | E | size | Torque Nm | kg |
MDS 66 | 18,8 | 66 | 39,8 | 38 | 28,5 | 40 | 19/20 | M16 | 240 | 70 |
MDS 66 |
18,8 | 66 | 39,8 | 38 | 28,5 | 40 | 19/20 |
M16 | 240 | 120 |
MDS 66 |
18,8 | 66 | 39,8 | 38 | 28,5 | 40 | 19/20 |
M16 | 240 | 170 |
Parts listed are a selection of a wider range, details of which are available on request.
Dimensions in mm | Bolt | Max. Bolt | Max Load | |||||||
---|---|---|---|---|---|---|---|---|---|---|
Type | d | D | D1 | H | H1 | C | E | size | Torque Nm | kg |
MDS 80 | 16,2 | 80 | 37,8 | 40,5 | 31 | 38 | 19/20 | M16 | 240 | 90 |
MDS 80 | 16,2 | 80 | 37,8 | 40,5 | 31 | 38 | 19/20 |
M16 | 240 | 140 |
MDS 80 | 16,2 | 80 | 37,8 | 40,5 | 31 | 38 | 19/20 |
M16 | 240 | 200 |
For further information on our products and solutions please contact our team using the form below,