Fluid Mounts Product Range - Trelleborg Antivibration Solutions

Fluid Mount

Fluid Mount Product Range

This load bearing spring with restrained motion capability has additional features such as high dampening to deliver decreased motion near resonance frequencies and an isolator to provide vibration isolation at a specified frequency.

Applications

Forestry equipment

Backhoes

Front end loaders

Tracked & wheeled excavators

Technical Specification

Fluid Mount 150Kg


Part no. Min Load
kg
Max Load
kg
Thread
type
Max bolt
torque Nm
20-01105-01 50  150  45 mm long M16 stud  260 
20-01496-01 50 150 90 mm long M16 stud 
260
20-01497-01 50  150  30 mm deep M16 hole  260 



Fluid Mount 200Kg


Part no. Min Load
kg
Max Load
kg
Thread
type
Max bolt
torque Nm
20-01498-01 100  200 45 mm long M16 stud  260  
20-01499-01 100 200 90 mm long M16 stud 260
20-01500-01 100  200  30 mm deep M16 hole  260 



Fluid Mount 225Kg


Part no. Min Load
kg
Max Load
kg
Thread
type
Max bolt
torque Nm
20-01104-01 150  225  45 mm long M16 stud  260 
20-01501-01 150 225 90 mm long M16 stud 260
20-01502-01  150  225  30 mm deep M16 hole  260 



technical drawing
Fluid/Hydro mount Spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Trelleborg AVS Engineer

Contact us

*
*
*
*
*
Capcha