Conical Mount - Trelleborg Antivibration Solutions

Conical Mount

Conical Mounts

Conical bearings are typically deployed in pairs to transfer radial and axial loads whilst allowing large torsional movement and some conical. Due to their unique nature, the conical bearing is suitable in applications such as large travel suspension systems, where controlled flexibility is required.

Each bearing comprises of high tolerance conical metals and superior quality natural rubber compounds, featuring low creep, and high tear and tensile properties. As a result the solution delivers exceptional fatigue resistance when supporting high loads and improved shock attenuation.

Technical Specifications


Part number Dimensions (mm)
D1 d1  D2  d2   H2 α 
10-01401-01 215,5  149  194,5  120,5  80  9 



Technical Drawing
Conical_Mount

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us
Trelleborg logotype on frosted glass

Contact us

*
*
*
*
*
Capcha